Page Options
key product areas

MOBILE PLATFORMS

Front-end Modules
Skyworks is the market leader in delivering switching solutions and power amplifier modules in GaAs PHEMT and HBT. Both of these device families have been integrated to create our complete line of Intera™ front-end modules, which includes solutions for GSM, GPRS and EDGE, as well as CDMA and WLAN applications.

Radio Solutions
Skyworks developed the world's first single-chip direct conversion radio DCR™ Transceiver, which is now the basis of the high-performance Helios™ EDGE RF subsystem and the industry's only single package radio SPR™ solution. These solutions combine all of the radio circuitry required for mobile handsets into a single dime-sized package.

Cellular Systems
Skyworks' Pegasus™ GPRS System Platforms enable customers to move from application concept to production in less than six months. Based on a portfolio of field-proven components and software, Skyworks supports the development of a broad range of wireless devices–from high-volume, low-cost handsets to advanced multimedia terminals and PC cards.

LINEAR PRODUCTS

Infrastructure
Skyworks leverages integrated RF product and technology capabilities across strong base station channel relationships. This product line—focused on high power, linear devices with excellent efficiency and reliability—includes a DCR™ solution for base stations as well as mixers, synthesizers and amplifiers.

Wireless Data
Skyworks offers a family of fully integrated wireless LAN front-end modules to satisfy any 802.11a,b/g combination or application. These high linearity, high performance, low cost modules enable the development of complete architectures with 20 to 40 fewer components, saving valuable space in PCMCIA, Mini PCI, USB and compact flash platforms.

Precision Analog
Skyworks addresses a broad range of markets and applications—from industrial to medical, automotive, security and more—with a deep portfolio of low-noise, low-cost, power-efficient, linear RF components such as PLLs, timing and delay modules, network control functions, varactors and VCOs.